CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 14277 - Revolving handles with plain through hole (Elesa® I.281), black
Bill of material
BN 14277 1805320 revolving handle 22501
BNARTNR
Identification
1805320
BNNORM1
Elesa® I.281
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
22501
DESCRIPTION
Description
I.281/65
DIM01
L
64
mm
DIM02
d
23
mm
DIM03
d1
19
mm
DIM04
d
12
mm
DIM05
d2
16
mm
DIM06
l
56
mm
WEIGHT
Weight
22
Preview - Generation
Preview
3D
Dimension
2D