CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 14278 - Revolving handles with threaded stud, steel matte chrome-plated, handle with hex socket (Elesa® I.281+x), black
Bill of material
BN 14278 1805487 revolving handle 22512
BNARTNR
Identification
1805487
BNNORM1
Elesa® I.281+x
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
22512
DESCRIPTION
Description
I.281/65+x-M10
DIM01
L
65
mm
DIM02
D
23
mm
DIM03
d1
19
mm
DIM04
d6g
M10
DIM05
h
17
mm
DIM06
s
6
mm
WEIGHT
Weight
90
Preview - Generation
Preview
3D
Dimension
2D