CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 14288 - Fold-away handles with double guide stud, steel black-oxide (Elesa® IR.302), black
Bill of material
BN 14288 1546406 fold-away handle 27601
BNARTNR
Identification
1546406
BNNORM1
Elesa® IR.302
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
27601
DESCRIPTION
Description
IR.302/65
POS
Position
open
closed
DIM01
H
65
mm
DIM02
L
89
mm
DIM03
M
85
mm
DIM04
D
20
mm
DIM05
d
9.0
mm
DIM07
h
8.0
mm
DIM08
r
22
mm
DIM09
s
1.0
mm
DIM10
f
M6
Preview - Generation
Preview
3D
Dimension
2D