CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 14290 - Fold-away handles with double guide stud, steel black-oxide (Elesa® IR.407), black
Bill of material
BN 14290 1457764 fold-away handle 28001
BNARTNR
Identification
1457764
BNNORM1
Elesa® IR.407
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
28001
DESCRIPTION
Description
IR.407/65
POS
Position
open
closed
DIM01
H
65
mm
DIM02
L
89
mm
DIM03
M
85
mm
DIM04
D
20
mm
DIM07
r1
6
mm
DIM08
s
1.0
mm
DIM09
f
M6
DIM10
h1
6
mm
DIM11
d1
3 mm
Preview - Generation
Preview
3D
Dimension
2D