CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 20070 - Handles with brass boss, tapped blind hole (Elesa® Ergostyle® EBK.B-SOFT), black, matte finish
Bill of material
BN 20070 3619561 handle 245105-C1
BNARTNR
Identification
3619561
BNNORM1
Elesa® Ergostyle® EBK.B-SOFT
BNMAT
Material
Polypropylene, (coated) with "soft-touch" elastomer
BNSURFACE
Surface
black, matte finish
CODE
Code
245105-C1
DESCRIPTION
Description
EBK.43 B-M10-SOFT-C1
DIM01
D
43
mm
DIM02
L
55
mm
DIM03
d1
32.5
mm
DIM04
l1
17.5
mm
DIM06
h
10
mm
DIM05
d6H
M10
DIM07
Max limit tightening torque
28 Nm
WEIGHT
Weight [grams]
71
Preview - Generation
Preview
3D
Dimension
2D