CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 20071 - Handles with threaded stud, steel zinc plated (Elesa® Ergostyle® EBK.p-SOFT), black, matte finish
Bill of material
BN 20071 3619566 handle 245143-C1
BNARTNR
Identification
3619566
BNNORM1
Elesa® Ergostyle® EBK.p-SOFT
BNMAT
Material
Polypropylene, (coated) with "soft-touch" elastomer
BNSURFACE
Surface
black, matte finish
CODE
Code
245143-C1
DESCRIPTION
Description
EBK.43 p-M10x20-SOFT-C1
DIM01
D
43
mm
DIM02
L
55
mm
DIM03
d1
32.5
mm
DIM04
l1
17.5
mm
DIM06
l
20
mm
DIM05
d6g
M10
DIM07
Max limit tightening torque
24
Nm
WEIGHT
Weight [grams]
83
Preview - Generation
Preview
3D
Dimension
2D