CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 20084 - Handles with tapped blind hole (Elesa® I.622), black
Bill of material
BN 20084 3204639 handle 120991
BNARTNR
Identification
3204639
BNNORM1
Elesa® I.622
BNMAT
Material
Polypropylene
BNSURFACE
Surface
black
CODE
Code
120991
DESCRIPTION
Description
I.622/40-M8 black
DIM01
D
26
mm
DIM02
L
42.0
mm
DIM03
d1
17
mm
DIM04
d6H
M8
DIM05
I
30
mm
DIM06
I1
5.0
mm
WEIGHT
Weight
18
g
Preview - Generation
Preview
3D
Dimension
2D