CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 20550 - Handles for press-fit assembly on shafts with tolerance h9 (Elesa® P.390), black
Bill of material
BN 20550 3670102 handle 47111
BNARTNR
Identification
3670102
BNNORM1
Elesa® P.390
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
47111
DESCRIPTION
Description
P.390/30-10
DIM01
D
30
mm
DIM02
L
34
mm
DIM03
d1
18
mm
DIM04
d2
19
mm
DIM05
d
10
mm
DIM06
H
19
mm
WEIGHT
Weight [grams]
21
Preview - Generation
Preview
3D
Dimension
2D