CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 21212 - Handles with tapped blind hole (Elesa® I.680 SOFT), black
Bill of material
BN 21212 3619668 handle 124865
BNARTNR
Identification
3619668
BNNORM1
Elesa® I.680 SOFT
BNMAT
Material
Polypropylene
BNSURFACE
Surface
black
CODE
Code
124865
DESCRIPTION
Description
I.680/80-M10 SOFT
DIM01
L
80
mm
DIM02
D
26.5
mm
DIM03
d1
21.0
mm
DIM04
d
M10
DIM05
l
55
mm
DIM06
l1
7.0
WEIGHT
Weight [grams]
45
Preview - Generation
Preview
3D
Dimension
2D