CAD model selection
Selectable products: 20
Company
Bossard Catalog
Description
BN 2971 - Cylindrical handles with internal plastic thread (FASTEKS® FAL), Thermoset, black
Bill of material
BN 2971 3821206 cylindrical handle with internal plastic thread 13
BNARTNR
Identification
3821206
BNNORM1
FASTEKS® FAL
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
D
13
mm
H
27
mm
D1
d1
M5
mm
E
14
Preview - Generation
Preview
3D
Dimension
2D