CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 3024 - Fixed cylindrical handles with fit bushing (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 3024 3836375 fixed cylindrical handle with fit bushing 21
BNARTNR
Identification
3836375
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
D
21
mm
H
55
mm
KLEIND
d
17.0
mm
D1
d1
D08
Preview - Generation
Preview
3D
Dimension
2D