CAD model selection
Selectable products: 1
Company
Bossard Catalog
Description
BN 14238 - Handles with threaded blind hole (Elesa® P.111), black
Bill of material
BN 14238 1297201 handle 45971
BNARTNR
Identification
1297201
BNNORM1
Elesa® P.111
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
45971
DESCRIPTION
Description
P.111/37-M8
DIM01
D
37
mm
DIM02
L
47
mm
DIM03
d1
18
mm
DIM07
l1
4
mm
DIM04
l2
13
mm
DIM05
d
M8
DIM06
l
16
mm
WEIGHT
Weight [grams]
38
Preview - Generation
Preview
3D
Dimension
2D