CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 20531 - Plain spherical knobs with tapped blind hole (Elesa® PLX), light red
Bill of material
BN 20531 3544834 plain spherical knob 50824
BNARTNR
Identification
3544834
BNNORM1
Elesa® PLX
BNMAT
Material
Thermoset
BNSURFACE
Surface
light red
CODE
Code
50824
DESCRIPTION
Description
PLX.25-M8-C61
DIM01
D
25
mm
DIM02
L
22.5
mm
DIM03
d1
15
mm
DIM04
d
M8
DIM05
h
11.0
mm
WEIGHT
Weight
9
g
Preview - Generation
Preview
3D
Dimension
2D