CAD model selection
Selectable products: 22
Company
Bossard Catalog
Description
BN 20532 - Plain spherical knobs with brass boss, tapped blind hole (Elesa® PLX.B), black
Bill of material
BN 20532 3544809 plain spherical knob 50644
BNARTNR
Identification
3544809
BNNORM1
Elesa® PLX.B
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
50644
DESCRIPTION
Description
PLX.32 B-M8
DIM01
D
32
mm
DIM02
L
29.0
mm
DIM03
d1
18
mm
DIM04
d
M8
DIM05
h
16
mm
WEIGHT
Weight
22
g
Preview - Generation
Preview
3D
Dimension
2D