CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 1131 - Knurled knobs with brass boss, tapped blind hole (Elesa® Ergostyle® EKK-B), gray-black, matte finish
Bill of material
BN 1131 3064383 knurled knob 242121-C1
BNARTNR
Identification
3064383
BNNORM1
Elesa® Ergostyle® EKK-B
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
gray-black, matte finish
CODE
Code
242121-C1
DESCRIPTION
Description
EKK.21-BM5-C1
DIM01
D
21
mm
DIM02
L
18.0
mm
DIM03
d1
12.5
mm
DIM04
I2
10.5
mm
DIM06
h
10
mm
DIM05
d6H
M5
WEIGHT
Weight
7
Preview - Generation
Preview
3D
Dimension
2D