CAD model selection
Selectable products: 16
Company
Bossard Catalog
Description
BN 1448 - Knurled knobs with threaded stud, steel zinc plated (Elesa® Ergostyle® EKK.p), gray-black, matte finish
Bill of material
BN 1448 3064064 knurled knob 243231-C1
BNARTNR
Identification
3064064
BNNORM1
Elesa® Ergostyle® EKK.p
BNMAT
Material
Polypropylene, glass-fibre reinforced
BNSURFACE
Surface
gray-black, matte finish
CODE
Code
243231-C1
DESCRIPTION
Description
EKK.25_p-M6x20-C1
DIM01
D
25
mm
DIM02
L
22.5
mm
DIM03
d1
14.5
mm
DIM04
I2
14.0
mm
DIM05
d6g
M6
DIM06
I
20
mm
WEIGHT
Weight [grams]
14
Preview - Generation
Preview
3D
Dimension
2D