CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 13381 - Fixed handles with threaded pin and hex socket (DIN 39 E), polished
Bill of material
BN 13381 1925555 fixed handle 20
BNARTNR
Identification
1925555
BNNORM1
DIN 39 E
BNMAT
Material
Steel machined
BNSURFACE
Surface
zinc polished
DIM01
D
20
mm
DIM05
d6g
M8
DIM03
d1h13
13
mm
DIM02
L
64
mm
DIM06
h
13
mm
DIM04
l1
8
mm
SW
4
mm
DIM07
Weight [grams]
91
Preview - Generation
Preview
3D
Dimension
2D