CAD model selection
Selectable products: 46
Company
Bossard Catalog
Description
BN 20211 - Ball lock pins self-locking, with elastic grip
Bill of material
BOSSARD 3355794
BNARTNR
Article number
3355794
BNARTNR1
Article number
300207891
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22370.
BNMAT
Material
Stainless steel 1.4305
BESTNR
Ref. No.
22370.0745
D1
10
mm
L1
25
mm
D2
12.0
mm
D3
41
mm
D4
16.4
mm
L2
9.6
mm
L3
34.8
mm
L4
19.2
mm
H11
Hole-Ø H11
10
G
Weight
35
g
Preview - Generation
Preview
3D
Dimension
2D