CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 13364 - Spring plungers with ball and slot
Bill of material
BN 13364 1629115 spring plunger M6
BNARTNR
Order number
1629115
BNARTNR1
Order number
300173804
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22050.
BNMAT
Material
Free cutting steel - Spring: stainless steel
BNSURFACE
Surface
black-oxidized
BESTNR
Ref. No.
22050.0206
AUS
Type
Ball steel hardened, increased spring pressure
D1
M6
D2
3.5
mm
L
14
mm
S
mm
N
1.00
mm
F1
Spring pressure~
19.0
N
F2
Spring pressure~
28.0
N
G
Weight
1.7
g
Preview - Generation
Preview
3D
Dimension
2D