CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 13367 - Spring plungers with bolt and hex socket set screw bonded
Bill of material
BN 13367 1922254 spring plunger M8
BNARTNR
Order number
1922254
BNARTNR1
Order number
300147975
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22060.
BNMAT
Material
Free cutting steel - Ball hardened and spring made from INOX
BNSURFACE
Surface
black-oxidized
BESTNR
order number
22060.0008
AUS
Type
Normal spring pressure
D1
Thread
M8
D2
3.5
mm
L
22
mm
N
1.5
mm
S
mm
T
1.4
mm
SW
2.5
mm
F1
Spring load
10.0
N
F2
Spring load
39
N
G
Weight
6.0
g
Preview - Generation
Preview
3D
Dimension
2D