CAD model selection
Selectable products: 11
Company
Bossard Catalog
Description
BN 13370 - Spring plungers with ball and slot
Bill of material
BN 13370 1548646 spring plunger M6
BNARTNR
Order number
1548646
BNARTNR1
Order number
300146819
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22050.
BNMAT
Material
Stainless steel - Ball and spring: stainless steel
BESTNR
Ref. No.
22050.0406
AUS
Type
Standard spring pressure
D1
M6
D2
3.5
mm
L
14
mm
S
mm
N
1.00
mm
F1
Spring pressure~
11.0
N
F2
Spring pressure~
18.0
N
G
Weight
1.7
g
Preview - Generation
Preview
3D
Dimension
2D