CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 13373 - Spring plungers with bolt and slot
Bill of material
BN 13373 1550543 spring plunger M8
BNARTNR
Order number
1550543
BNARTNR1
Order number
300147804
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22050.
BNMAT
Material
Stainless steel 1.4305 - Bolt and spring: stainless steel
BESTNR
Ref. No.
22050.0708
AUS
Type
increased spring pressure
D1
M8
D2
3.8
mm
L
16
mm
S
mm
F1
Spring pressure~
23.0
N
F2
Spring pressure~
59
N
G
Weight
3.8
g
N
1.2000
mm
Preview - Generation
Preview
3D
Dimension
2D