CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 13375 - Spring plungers with bolt and hex socket set screw bonded
Bill of material
BN 13375 1550691 spring plunger M8
BNARTNR
Order number
1550691
BNARTNR1
Order number
1550691
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22060.
BNMAT
Material
Stainless steel 1.4305 - Bolt polyoxymethylene (POM) white and spring stainless steel
BESTNR
Ref. No.
22060.0608
AUS
Type
Normal spring pressure
D1
Thread
M8
D2
3.5
mm
L
22
mm
N
1.5
mm
S
mm
T
1.4
mm
SW
2.5
mm
F1
Spring load
10.0
N
F2
Spring load
39
N
G
Weight
6.0
g
Preview - Generation
Preview
3D
Dimension
2D