CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 13377 - Spring plungers with ball and slot
Bill of material
BN 13377 1550950 spring plunger M8
BNARTNR
Order number
1550950
BNARTNR1
Order number
300149619
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22400.
BNMAT
Material
Polyoxymethylene POM - Spring stainless steel
BNSURFACE
Surface
blue
BESTNR
Code
22040.0008
PRODNR
Product number
300149619
AUS
Type
Ball stainless steel hardened
D1
M8
D2
5.0
mm
L
16
mm
S
(a)
mm
F1
Spring pressure ~
20
N
F2
Spring pressure ~
35
N
Preview - Generation
Preview
3D
Dimension
2D