CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 13379 - Spring plungers smooth surface, with collar and ball
Bill of material
BN 13379 1551477 spring plunger 5
BNARTNR
Order number
1551477
BNARTNR1
Order number
300149357
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22080.
BNMAT
Material
Polyoxymethylene POM - Ball and spring stainless steel
BESTNR
Ref. No.
22080.0405
AUS
Type
Sleeve from Polyoxymethylene POM blue, ball from stainless steel
D1
Tol. 0/+0,1
5
mm
D2
4.00
mm
D3
5.6
mm
L1
6.0
mm
L2
1.00
mm
S
mm
F1
Spring pressure~
6.0
N
F2
Spring pressure~
9.4
N
G
Weight
0.4
g
Preview - Generation
Preview
3D
Dimension
2D