CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 13380 - Spring plungers smooth surface, with collar and ball
Bill of material
BN 13380 1551604 spring plunger 5
BNARTNR
Order number
1551604
BNARTNR1
Order number
300146866
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22080.
BNMAT
Material
Polyoxymethylene POM - Spring stainless steel
BESTNR
Ref. No.
22080.0605
AUS
Type
Sleeve from Polyoxymethylene POM blue, ball from polyoxymethylene (POM) white
D1
Tol. 0/+0,1
5
mm
D2
4.00
mm
D3
5.6
mm
L1
6.0
mm
L2
1.00
mm
S
mm
F1
Spring pressure~
6.0
N
F2
Spring pressure~
9.4
N
G
Weight
0.2
g
Preview - Generation
Preview
3D
Dimension
2D