CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 20200 - Spring plungers with ball and hex socket
Bill of material
BN 20200 3354121 spring plunger M10
BNARTNR
Order number
3354121
BNARTNR1
Order number
300159117
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22030.
BNMAT
Material
Free cutting steel - Spring stainless steel
BNSURFACE
Surface
black-oxidized
BESTNR
Ref. No.
22030.0050
AUS
Type
Ball steel hardened, increased spring pressure
D1
Thread
M10
D2
6.0
mm
L
23
mm
S
mm
SW
5.0
mm
F1
Spring load
57.0
N
F2
Spring load
104.0
N
G
Weight
8.2
g
Preview - Generation
Preview
3D
Dimension
2D