CAD model selection
Selectable products: 10
Company
Bossard Catalog
Description
BN 20202 - Spring plungers with ball and hex socket
Bill of material
BN 20202 3354163 spring plunger M8
BNARTNR
Order number
3354163
BNARTNR1
Order number
300209586
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22030.
BNMAT
Material
Stainless steel 1.4305 - Ball and spring stainless steel
BESTNR
Ref. No.
22030.0248
AUS
Type
increased spring pressure
D1
Thread
M8
D2
4.5
mm
L
18
mm
S
mm
SW
4.0
mm
F1
Spring pressure~
36.0
N
F2
Spring pressure~
62.0
N
G
Weight
4
g
Preview - Generation
Preview
3D
Dimension
2D