CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 20203 - Spring plungers with ball and cylindrical head with slot
Bill of material
BN 20203 3354240 spring plunger M6
BNARTNR
Order number
3354240
BNARTNR1
Order number
300153450
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22050.
BNMAT
Material
Free cutting steel - Spring: stainless steel
BNSURFACE
Surface
black-oxidized
BESTNR
Ref. No.
22050.0932
AUS
Type
Ball steel hardened, standard spring pressure
D1
M6
D2
3.5
mm
D3
10
mm
L1
14.0
mm
L2
9.0
mm
L3
-
S
mm
F1
Spring pressure~
11.0
N
F2
Spring pressure~
18
N
G
Weight
3.7
g
N
1.0
mm
Preview - Generation
Preview
3D
Dimension
2D