CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 20204 - Spring plungers with ball and cylindrical head with slot
Bill of material
BN 20204 3354245 spring plunger M6
BNARTNR
Order number
3354245
BNARTNR1
Order number
300156039
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22050.
BNMAT
Material
Stainless steel 1.4305 - Ball and spring: stainless steel
BESTNR
Ref. No.
22050.0942
AUS
Type
Normal spring pressure
D1
M6
D2
3.5
mm
D3
10
mm
L1
14.0
mm
L2
9.0
mm
L3
-
S
mm
F1
Spring pressure~
11.0
N
F2
Spring pressure~
18
N
G
Weight
3.7
g
N
1.0
mm
Preview - Generation
Preview
3D
Dimension
2D