CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 20206 - Spring plungers double ended
Bill of material
BN 20206 3354257 spring plunger 4
BNARTNR
Order number
3354257
BNARTNR1
Order number
300150242
BRAND
Brand
HALDER
TYPE
Brandtype
EH 22090.
BNMAT
Material
Brass - ball (hardened) and spring made from stainless steel
BNSURFACE
Surface
plain
BESTNR
Ref. No.
22090.0040
D1
4.0
mm
D2
3.0
mm
D3
4.03
mm
L1
9.0
mm
S
mm
F1
Spring load
2.5
N
F2
Spring load
7.5
N
G
Weight
0.6
g
Preview - Generation
Preview
3D
Dimension
2D