CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 55523 - Spring plungers smooth execution, with collar and ball increased spring pressure (HALDER EH 22080.), stainless steel 1.4303, ball stainless steel, hardened
Bill of material
BN 55523 7900257 spring plunger 5
BNARTNR
Identification
7900257
BNNORM3
HALDER EH 22080.
BNMAT
Material
Stainless steel - Ball hardened
CODE
Code
22080.2005
AUS
Type
Sleeve and ball from stainless steel
D1
Tol. 0/+0,1
5
mm
D2
4.00
mm
D3
5.6
mm
L1
6.0
mm
L2
0.90
mm
A
mm
F1
Spring pressure ~
6.0
N
F2
Spring pressure ~
12.0
N
Preview - Generation
Preview
3D
Dimension
2D