CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 20207 - Index plungers mini indexes without locking (HALDER EH 22110.), steel, zinc plated blue
Bill of material
BN 20207 3354310 index plunger mini indexes 5
BNARTNR
Identification
3354310
BNNORM1
HALDER EH 22110.
BNMAT
Material
Steel, Locking pin stainless steel 1.4305, knob polyamide 6, black dull, not removable
BNSURFACE
Surface
zinc plated blue
BESTNR
Ref. No.
22110.0026
AUS
Type
without locking
POS
closed
open
mm
D1
5
mm
D2
Thread
M 8 x 0,75
D3
21
mm
D4
15
mm
L1
26.5
mm
L2
min.
5
mm
L3
5
mm
L4
min.
3.5
mm
SW
10
mm
Preview - Generation
Preview
3D
Dimension
2D