CAD model selection
Selectable products: 9
Company
Bossard Catalog
Description
BN 20209 - Index plungers compact with hex collar without locking (HALDER EH 22110.), steel, black-oxidized
Bill of material
BN 20209 3355722 index plunger compact 5x8
BNARTNR
Identification
3355722
BNNORM1
HALDER EH 22110.
BNMAT
Material
Steel, Locking pin steel hardened, knob polyamide 6, black dull, not removable
BNSURFACE
Surface
black-oxidized
BESTNR
Ref. No.
22110.0107
AUS
Type
without locking
POS
closed
open
mm
D1
5
mm
L2
min.
8
mm
D2
Thread
M 10x1
D3
19
mm
L1
40
mm
L3
18
mm
L4
6
mm
SW
12
mm
Preview - Generation
Preview
3D
Dimension
2D