CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 21227 - Indexing plungers with hex collar without locking pin steel hardened black-oxyde (Elesa® PMT.100-A/AK), black
Bill of material
BN 21227 3619911 indexing plunger without locking 51512
BNARTNR
Identification
3619911
BNNORM1
Elesa® PMT.100-A/AK
BNMAT
Material
Technopolymer
BNSURFACE
Surface
black
CODE
Code
51512
DESCRIPTION
Description
PMT.100-10-M20x1.5-A
POS
Position
closed
open
DIM01
d -0.15 -0.1
10
mm
DIM02
L
37.0
mm
DIM03
d1
M20x1.5
DIM05
D
31
mm
DIM06
I
33
mm
DIM07
I1
10
mm
DIM08
I2
10
mm
DIM09
I3
30
mm
DIM11
s
22
mm
DIM12
Preload
19.0
N~
DIM13
Max. load
45
N~
WEIGHT
Weight [grams]
32
g
Preview - Generation
Preview
3D
Dimension
2D