CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 2911 - Index Bolts without Stop with metric fine thread and hex collar (FASTEKS® FAL), steel, black-oxidized
Bill of material
BN 2911 3816718 index bolt without stop with metric fine thread and hex collar 21
BNARTNR
Identification
3816718
BNNORM1
FASTEKS® FAL
BNMAT
Material
Steel
BNSURFACE
Surface
black-oxidized
POS
Position
closed
open
D
21
mm
D1
d1
5
mm
D2
d2
M10x1.0
L1
ca.l1
45.0
mm
L2
l2
6
mm
L3
l3
17
mm
L4
l4
5
mm
SW
12
mm
F1
Spring force begining
6
N
F2
Spring force end
15
N
Preview - Generation
Preview
3D
Dimension
2D