CAD model selection
Selectable products: 8
Company
Bossard Catalog
Description
BN 2916 - Index Bolts without Stop with hex collar (FASTEKS® FAL), stainless steel
Bill of material
BN 2916 3816776 index bolt without stop with hex collar 21
BNARTNR
Identification
3816776
BNNORM1
FASTEKS® FAL
BNMAT
Material
Stainless steel
POS
Position
closed
open
D
21
mm
D1
d1
8
mm
D2
d2
M12
L1
ca.l1
59.0
mm
L2
l2
8
mm
L3
l3
24
mm
L4
l4
9.0
mm
SW
12
mm
F1
Spring force begining
6
N
F2
Spring force end
22
N
Preview - Generation
Preview
3D
Dimension
2D