CAD model selection
Selectable products: 6
Company
Bossard Catalog
Description
BN 2926 - Index Bolts with Lever with metric fine thread (FASTEKS® FAL), steel, black-oxidized
Bill of material
BN 2926 3817061 index bolt with lever with metric fine thread 42
BNARTNR
Identification
3817061
BNNORM1
FASTEKS® FAL
BNMAT
Material
Steel
BNSURFACE
Surface
black-oxidized
POS
Position
closed
open
D
42
mm
L1
l1
46
mm
L3
l3
30
mm
D2
d2
M16x1.5
mm
D1
d1
6
L2
l2
10
mm
Preview - Generation
Preview
3D
Dimension
2D