CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 20064 - Bases without no-slip disk
Bill of material
BN 20064 3204159 base 301241
BNARTNR
Article number
3204159
BRAND
Brand
ELESA®
TYPE
Brandtype
LV.A
BNMAT
Material
Technopolymer, glass-fiber reinforced
BNSURFACE
Surface
black, matte finish
CODE
Code
301241
DESCRIPTION
Description
LV.A-60-14
DIM01
D Head diameter
60
mm
DIM02
d2
14
mm
DIM03
h
24
mm
DIM04
h3
- mm
DIM05
h2
9.0
mm
DIM09
Max. limit static load
14000
N
Preview - Generation
Preview
3D
Dimension
2D