CAD model selection
Selectable products: 23
Company
Bossard Catalog
Description
BN 20065 - Threaded stems for bases
Bill of material
BN 20065 3204198 threaded stem for bases 302225
BNARTNR
Article number
3204198
BRAND
Brand
ELESA®
TYPE
Brandtype
SM.
BNMAT
Material
Steel
BNSURFACE
Surface
zinc plated
CODE
Code
302225
DESCRIPTION
Description
SM-14-M10X68
DIM01
d
M10
DIM02
l
68
mm
DIM03
l2
20
mm
DIM04
d2
13.9
mm
DIM05
s
14
mm
Preview - Generation
Preview
3D
Dimension
2D