CAD model selection
Selectable products: 4
Company
Bossard Catalog
Description
BN 20090 - Bases with NBR rubber no-slip disk, hardness 70 Shore A
Bill of material
BN 20090 3204174 base 340225
BNARTNR
Article number
3204174
BRAND
Brand
ELESA®
TYPE
Brandtype
LS.A-AS
BNMAT
Material
Technopolymer, glass-fiber reinforced
BNSURFACE
Surface
black, matte finish
CODE
Code
340225
DESCRIPTION
Description
LS.A-32-14-AS
DIM01
D Head diameter
32
mm
DIM02
d2
14 mm
DIM03
h
15
mm
DIM04
h3
18
mm
DIM05
h2
5.0
mm
DIM09
Max. limit static load
7000
N
Preview - Generation
Preview
3D
Dimension
2D