CAD model selection
Selectable products: 46
Company
Bossard Catalog
Description
BN 3035 - Machine levelling feet with fixing holes, threaded stud adjustable, without non slip rubber insert (FASTEKS® FAL), reinforced polyamide, black
Bill of material
BN 3035 3834930 machine levelling feet with fixing holes, threaded stud adjustable, without non slip rubber insert 60
BNARTNR
Identifikation
3834930
BNNORM1
FASTEKS® FAL
BNMAT
Material
Reinforced polyamide
BNSURFACE
Surface
black
D
60
mm
D1
6.0
mm
D2
40
mm
SW
mm
14
H
18 mm
KLEINH1
h1
24 mm
C
mm
7.5
KLEIND
d
M8
S
mm
40
Preview - Generation
Preview
3D
Dimension
2D