CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 13441 - Handwheels with reamed hole H7, polished rim (~DIN 950 A), plain
Bill of material
BN 13441 1456466 handwheel 180
BNARTNR
Identification
1456466
BNNORM1
~DIN 950 A
BNMAT
Material
Aluminum alloy casting
BNSURFACE
Surface
plain
ANZAHLSPEICHE
3
D1
Outer diameter
180.000
mm
D2
Inner diameter hub H7
16.000
mm
GAN
Handle retainer
'A'
B1
Ring thickness
20.000
mm
B2
Ring thickness inside min.
14.000
mm
D3
Hub diameter connecting surface
40.000
mm
D4
Diameter min.
16.000
mm
E
Distance
62.000
mm
L1
Thickness ~
43.000
mm
L2
Hub thickness
22.000
mm
D5
Thread
M10
DBG
For handles according to DIN 39 or DIN 98
25.000
mm
ARME
Number of arms
3.000
mm
Preview - Generation
Preview
3D
Dimension
2D