CAD model selection
Selectable products: 13
Company
Bossard Catalog
Description
BN 14037 - Solid handwheels with revolving handle, black-oxide steel hub, ring matte anodized aluminum (Elesa® VDN.FP+I), black, without hole
Bill of material
BN 14037 3843237 solid handwheel 73724
BNARTNR
Identification
3843237
BNNORM1
Elesa® VDN.FP+I
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
73724
DESCRIPTION
Description
VDN.140 FP+I
DIM01
D
140
mm
DIM02
L
55
mm
DIM03
B
28
mm
DIM04
d1
32
mm
DIM05
d2
26.5
mm
DIM06
d3
44
mm
DIM07
d4
70
mm
DIM08
d5
48
mm
DIM09
l
38.0
mm
DIM10
l2
15
mm
DIM11
dH7
- mm
DIM12
H
65
mm
DIM13
m
M8
DIM14
R
58.0
mm
DIM15
20
mm
DIM16
dŽŽ
16
mm
DIM17
t
18.3
mm
DIM18
b
5
mm
DIM19
C
300
Nm
DIM20
L
14
J
WEIGHT
Weight [grams]
575
Preview - Generation
Preview
3D
Dimension
2D