CAD model selection
Selectable products: 7
Company
Bossard Catalog
Description
BN 14038 - Solid handwheels with revolving handle, black-oxide steel hub, ring matte anodized aluminum (Elesa® VDN.FP+I-A), black, through hole H7
Bill of material
BN 14038 3843250 solid handwheel 73720-12
BNARTNR
Identification
3843250
BNNORM1
Elesa® VDN.FP+I-A
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
73720-12
DESCRIPTION
Description
VDN.125 FP+I-A-12
DIM01
D
125
mm
DIM02
L
57
mm
DIM03
B
28
mm
DIM04
d1
32
mm
DIM05
d2
26.5
mm
DIM06
d3
44
mm
DIM07
d4
70
mm
DIM08
d5
46
mm
DIM09
l
38.0
mm
DIM10
l2
15
mm
DIM11
dH7
12
mm
DIM12
H
65
mm
DIM13
m
M8
DIM14
R
50.0
mm
DIM15
- mm
DIM16
dŽŽ
- mm
DIM17
t
- mm
DIM18
b
- mm
DIM19
C
300
Nm
DIM20
L
8
J
WEIGHT
Weight [grams]
568
Preview - Generation
Preview
3D
Dimension
2D