CAD model selection
Selectable products: 3
Company
Bossard Catalog
Description
BN 14039 - Solid handwheels with revolving handle, ring matte anodized aluminum, hub stainless steel undrilled (Elesa® VDN.FP+I-SST), black
Bill of material
BN 14039 3843257 solid handwheel 73715
BNARTNR
Identification
3843257
BNNORM1
Elesa® VDN.FP+I-SST
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
73715
DIM01
D
100
mm
DIM02
l
46
mm
DIM03
B
21
mm
DIM04
d1
24
mm
DIM05
d2
22.0
mm
DIM06
d3
35
mm
DIM07
d4
54
mm
DIM08
d5
39
mm
DIM09
l
33.5
mm
DIM10
l2
12
mm
DIM12
H
50
mm
DIM13
m
M6
DIM14
R
39
mm
DIM15
16
mm
DIM16
dŽŽ
13
mm
DIM17
t
15.3
mm
DIM18
b
5 mm
DIM19
C
150
Nm
DIM20
l
6
J
WEIGHT
Weight [grams]
361
Preview - Generation
Preview
3D
Dimension
2D