CAD model selection
Selectable products: 19
Company
Bossard Catalog
Description
BN 14075 - Spoked handwheels with revolving handle (Elesa® VRTP+I), black, matte finish
Bill of material
BN 14075 3619530 spoked handwheel 78720-R
BNARTNR
Identification
3619530
BNNORM1
Elesa® VRTP+I
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
black matt
CODE
Code
78720-R
DESCRIPTION
Description
VRTP.160+I A-8
DIM01
D
160
mm
DIM02
L
51
mm
DIM03
B
25.0
mm
DIM04
d1
26
mm
DIM05
d2
24
mm
DIM06
d3
31
mm
DIM07
d4
40
mm
DIM08
dH7
8
mm
DIM09
h
27
mm
DIM10
H
73
mm
DIM11
m
M8
DIM12
r
65
mm
DIM13
Weight
363
g
Preview - Generation
Preview
3D
Dimension
2D