CAD model selection
Selectable products: 19
Company
Bossard Catalog
Description
BN 14080 - Solid handwheels with fold-away handle and black-oxide steel boss (Elesa® VDS+IR), black, matte finish
Bill of material
BN 14080 3619544 solid handwheel 72760-R
BNARTNR
Identification
3619544
BNNORM1
Elesa® VDS+IR
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
black matt
CODE
Code
72760-R
DESCRIPTION
Description
VDS.150+IR A-8
POS
Position
open
closed
DIM01
D
150
mm
DIM02
L
44
mm
DIM03
l
12.0
mm
DIM04
d1
26
mm
DIM05
d2
24.0
mm
DIM06
d3
34.0
mm
DIM07
d4
38
mm
DIM08
d5
30.0
mm
DIM09
h1
10.0
mm
DIM10
dH7
8
mm
DIM11
H
30
mm
DIM12
H
65
mm
DIM13
R
58
mm
DIM14
Weight
450
Preview - Generation
Preview
3D
Dimension
2D