CAD model selection
Selectable products: 19
Company
Bossard Catalog
Description
BN 14090 - Solid handwheels with revolving handle and black-oxide steel boss (Elesa® VDS+I), black, matte finish
Bill of material
BN 14090 3619554 solid handwheel 72750-R
BNARTNR
Identification
3619554
BNNORM1
Elesa® VDS+I
BNMAT
Material
Thermoplastic
BNSURFACE
Surface
black matt
CODE
Code
72750-R
DESCRIPTION
Description
VDS.150+I A-14
DIM01
D
150
mm
DIM02
L
44
mm
DIM03
l
12
mm
DIM04
d1
26
mm
DIM05
d2
24.0
mm
DIM06
d3
34.0
mm
DIM07
d4
38
mm
DIM08
d5
30
mm
DIM09
h1
10
mm
DIM10
dH7
14
mm
DIM11
h
30
mm
DIM12
H
65
mm
DIM13
m
M8
DIM14
R
58.0
mm
DIM15
Weight
379
g
Preview - Generation
Preview
3D
Dimension
2D