CAD model selection
Selectable products: 5
Company
Bossard Catalog
Description
BN 14110 - Balanced crank handles with revolving handle and black-oxide steel hub (Elesa® ME.), black
Bill of material
BN 14110 1539507 balanced crank handle 38101
BNARTNR
Identification
1539507
BNNORM1
Elesa® ME.
BNMAT
Material
Thermoset
BNSURFACE
Surface
black
CODE
Code
38101
DESCRIPTION
Description
ME.80
DIM01
L
80
mm
DIM02
l
26
mm
DIM03
l1
20
mm
DIM04
l2
24
mm
DIM05
l3
20
mm
DIM06
d1
14
mm
DIM07
d2
15
mm
DIM08
h1
1.5 mm
DIM09
dH7
10
mm
DIM10
H
16.0
mm
DIM11
H
40
mm
DIM12
m
M6
DIM13
R
30
mm
WEIGHT
Weight [grams]
103
Preview - Generation
Preview
3D
Dimension
2D